
Specs at a glance
-
Process temperature
-10 to 140 °C (14 to 284 °F)
-
Process pressure
Pneumatic drive: 16 bar up to 140 °C (232 psi up to 284 °F)
Manual drive: 8 bar up to 140 °C (116 psi up to 284 °F)
Field of application
Completely sterilizable, the Cleanfit CPA875 retractable assembly guarantees maximum protection from contamination making it ideal for use in life science and food & beverage applications. Fully certified (EHEDG and ASME BPE) and made of FDA-recommended materials, the CPA875 is the right choice where hygiene counts!
Cleanfit CPA875 is a retractable assembly for pH, ORP, oxygen and NIR sensors with a diameter of 12mm and 225/360mm length.
It has been developed for highest safety in:
Food & beverages
Biotechnology
Life sciences
Special chemicals
Benefits
Highest process safety: The patented design of the dynamic sealing prevents
contamination.Simple operation: Remove, sterilize and calibrate the sensor while the process is running – aseptic and hygienically safe.
No cross-contamination: Sterile design according to EHEDG and ASME BPE as well as sealings according to FDA and USP class VI.
Flexible: Individual adaptation to your process requirements based on variety of process connections.
Optional double service chamber: Sealing between sterile and non-sterile part moves dynamically with the sensor guide – just like in a syringe. The sterile space and the process medium remain untouched.
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Operating Instruction (BA)
BA Cleanfit CPA875
English version - 05/2024
Retractable process assembly for sterile and hygienic applications
EN 16/05/202403/12/202130/04/201609/06/201501/07/2014Language:
English
Version:
16/05/2024
File size:
2.3 MB
File name:
BA01279CEN_0524-00.pdf
-
-
-
Technical Information (TI)
TI Cleanfit CPA875
Retractable process assembly for sterile and hygienic applications for
in-line measurement with standard 12 mm sensors for parameter
s such as pH, ORP, oxygen and NIREN 16/05/202402/09/202230/04/201609/06/201526/06/2014Language:
English
Version:
16/05/2024
File size:
1.3 MB
File name:
TI01168CEN_0524-00.pdf
-
-
-
Operating Instruction (BA)
BA Cleanfit CPA875
Retractable process assembly for sterile and hygienic applications
EN 16/05/202403/12/202130/04/201609/06/201501/07/2014Language:
English
Version:
16/05/2024
File size:
2.3 MB
File name:
BA01279CEN_0524-00.pdf
-
-
-
Installation Instructions (EA)
EA for Cleanfit CPA875
Service manual for retractable process assembly Cleanfit CPA875
EN 20/02/2025Language:
English
Version:
20/02/2025
File size:
3.6 MB
File name:
71259686_Service_CPA875.pdf
-
-
-
Special Documentation (SD)
SD Hygienic applications
Liquid analysis equipment
EN 29/08/202330/04/2021Language:
English
Version:
29/08/2023
File size:
512.7 KB
File name:
SD02751CEN_0223-00.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-