![Picture of flowmeter Proline Cubemass C 100 for measuring smallest quantities of liquids and gases Picture of flowmeter Proline Cubemass C 100 for measuring smallest quantities of liquids and gases](/__image/a/22375/k/2b6c8ed5025e352bb2003d149590b06226d98220/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Proline%20Cubemass%20C%20100%20%2F%208C1B%20with%20VCO%20couplings%20for%20measuring%20smallest%20quantities%20of%20liquids%20and%20gases%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.1 %
Volume flow (liquid): ±0.1 %
Mass flow (gas): ±0.5 %
Density (liquid): ±0.0005 g/cm3 -
Measuring range
0 to 1000 kg/h (0 to 37 lb/min)
-
Medium temperature range
–50 to +205 °C (–58 to +401 °F)
-
Max. process pressure
PN 40, Class 300, 10K, 400 bar (5800 psi)
-
Wetted materials
Measuring tube: 1.4539 (904L)
Connection: 1.4539 (904L); 1.4404 (316/316L)
Field of application
Cubemass C is the ideal sensor for the measurement of smallest flow rates in skids, test rigs and industrial robotics. Neither high pressure nor alternating flow conditions compromise its accuracy. The ultra-compact transmitter delivers full performance on the smallest footprint and enables seamless system integration. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
Measuring accurately smallest quantities of liquids and gases.
Device properties
Nominal diameter: DN 1 to 6 (1/24 to 1/4")
Process pressure up to 400 bar (5800 psi)
Medium temperature up to +205 °C (+401 °F)
Robust, ultra-compact transmitter housing
Pre‐configured plug connector
Local display available
Benefits
Space-saving installation – compact single-tube design
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Suitable for skids – lightweight sensor
Space-saving transmitter – full functionality on the smallest footprint
Time-saving local operation without additional software and hardware – integrated web server
Integrated verification – Heartbeat Technology
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline Cubemass C 100
English version - 06/2020
Coriolis flowmeter
EN 01/06/202001/12/201511/06/201419/09/201301/04/2013Language:
English
Version:
01/06/2020
File size:
5.7 MB
File name:
TI01105DEN_0520.pdf
-
-
-
Installation Instructions (EA)
Electrical trace heating systems
English version - 03/2021
Promass 100, 200, 300, 500, 500-digital, LNGmass, CNGmass, LPGmass
EN 01/03/2021Language:
English
Version:
01/03/2021
File size:
883.1 KB
File name:
EA01339DA2_0121.pdf
-
-
-
Technical Information (TI)
Proline Cubemass C 100
Coriolis flowmeter
EN 01/06/202001/12/201511/06/201419/09/201301/04/2013Language:
English
Version:
01/06/2020
File size:
5.7 MB
File name:
TI01105DEN_0520.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 100 PROFINET
Coriolis flowmeter
EN 01/06/202001/12/2015Language:
English
Version:
01/06/2020
File size:
4.5 MB
File name:
BA01425DEN_0220.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 100 Modbus RS485 Operating Instructions
Coriolis flowmeter
EN 01/04/2013Language:
English
Version:
01/04/2013
File size:
2.8 MB
File name:
BA01178DEN_0113.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 100 Ethernet/IP
Coriolis flowmeter
EN 01/06/202031/12/201401/04/2013Language:
English
Version:
01/06/2020
File size:
4 MB
File name:
BA01183DEN_0320.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 100 HART
Coriolis flowmeter
EN 01/06/202011/06/201401/04/2013Language:
English
Version:
01/06/2020
File size:
5.1 MB
File name:
BA01188DEN_0320.pdf
-
-
-
Operating Instruction (BA)
Proline Cubemass C 100 PROFIBUS DP
Coriolis flowmeter
EN 01/06/202031/12/201419/09/2013Language:
English
Version:
01/06/2020
File size:
3.9 MB
File name:
BA01247DEN_0320.pdf
-
-
-
Device Parameter (GP)
Proline Cubemass 100 PROFINET Description of Device Parameters
Coriolis flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.3 MB
File name:
GP01067DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Cubemass 100 PROFIBUS DP Description of Device Parameters
Coriolis flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.6 MB
File name:
GP01064DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Cubemass 100 EtherNet/IP Description of Device Parameters
Coriolis flowmeter
EN 23/12/2015Language:
English
Version:
23/12/2015
File size:
1.3 MB
File name:
GP01066DEN_0115.pdf
-
-
-
Device Parameter (GP)
Proline Cubemass 100 HART Description of Device Parameters
Coriolis flowmeter
EN 01/12/2015Language:
English
Version:
01/12/2015
File size:
1.8 MB
File name:
GP01063DEN_0115.pdf
-