![](https://portal.endress.com/picpool/sft/prodcont/thumb/sensor_400_800_w_ip67_rv.jpg)
![Electromagnetic flowmeter - Proline Promag W 800 Electromagnetic flowmeter - Proline Promag W 800](/__image/a/22683/k/7207f21cb5106bb108b702e2db16ca4855e063ec/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Promag_W_800_Horiz_PGp___PP_01.jpg)
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Predecessor
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-
-
-
Technical Information (TI)
Proline Promag W 800 Technical Information
Electromagnetic flowmeter
EN 25/02/201402/08/201323/04/2012Language:
English
Version:
25/02/2014
File size:
3.6 MB
File name:
TI00117DEN_0314.pdf
-
-
-
Operating Instruction (BA)
Proline Promag W 800 Operating Instructions
Electromagnetic flowmeter
EN 25/02/201431/07/201323/04/2012Language:
English
Version:
25/02/2014
File size:
10.9 MB
File name:
BA00148DEN_0314.pdf
-
-
-
Short Instruction (KA)
Proline Promag W 800 Brief Operating Instructions
Electromagnetic flowmeter
EN 21/11/201425/02/201431/07/201323/04/2012Language:
English
Version:
21/11/2014
File size:
1.2 MB
File name:
KA00056DEN_0414.pdf
-
-
-
Short Instruction (KA)
Proline Promag Brief Operating Instructions
Proline Promag
Part 1 of 2
Electromagnetic sensorEN 01/04/201701/08/201601/12/2015Language:
English
Version:
01/04/2017
File size:
1.3 MB
File name:
KA01216DEN_0317.pdf
-
-
-
Short Instruction (KA)
Flowmeter Proline Promag W
Electromagnetic sensor
EN 01/08/202215/01/202201/09/202103/05/202101/01/2020Language:
English
Version:
01/08/2022
File size:
1.1 MB
File name:
KA01266DEN_1122-00.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
EA Replacing Small Parts
Proline 10, 400, 500, 500-digital, 800 Index B, 800 Index C, Cubemass
EN 01/01/202415/12/202101/05/202101/04/202101/06/2020Language:
English
Version:
01/01/2024
File size:
1.2 MB
File name:
EA01024DA2_1223-00.pdf
-
-
-
Installation Instructions (EA)
Replacing cover and O-ring Installation Instructions
romag 10, 23, 50, 51, 53, 55, 400, 800, Promass 40, 80, 83, 84, 8ME,
CNGmass 8FF, LPGmass 8FE, Cubemass 8CM, Prosonic Flow 90, 91,9
2, 93, t-mass 65, Prowirl 72, 73EN 01/10/201828/06/2012Language:
English
Version:
01/10/2018
File size:
520.1 KB
File name:
EA00098DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing spare parts Installation Instructions
Promag 800 Compact Version, Remote Version
EN 01/10/201819/06/2012Language:
English
Version:
01/10/2018
File size:
539.7 KB
File name:
EA01026DA2_0218.pdf
-
-
-
Installation Instructions (EA)
Activating the battery on connection B2 Installation Instructions
Promag 800 L, W
EN 03/07/201727/11/2012Language:
English
Version:
03/07/2017
File size:
198.5 KB
File name:
EA01044DA2_0217.pdf
-