![Thermal mass flowmeter - Proline t-mass B 150 Thermal mass flowmeter - Proline t-mass B 150](/__image/a/22201/k/b80644b8042a36ecbae5e89ff95c3984a5744a58/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/t-mass_B_150_6BAB_Insert_3-4NPT_Display_PGp___PP_01.jpg)
Specs at a glance
-
Max. measurement error
3 % o.r.
4 % o.r.
5 % o.f.s.
(depending on chosen option of ordering feature "Calibration flow") -
Measuring range
20 to 720 000 kg/h (45 to 1 587 600 lb/h)
20 to 1 080 000 kg/h (45 to 2 381 400 lb/h)
(for air, depending on chosen option of ordering feature "Calibration flow") -
Medium temperature range
–40 to +100 °C (–40 to +212 °F)
-
Max. process pressure
20 bar g (290 psi g)
-
Wetted materials
Transducer: 1.4404 (316L)
Insertion tube: 1.4404 (316L); 1.4435 (316L)
Connection:
Compression fitting: 1.4404 (316L)
Sealing ring: EPDM; HNBR; 1.4401 (316)
Clamping ring: PEEK 450G
Field of application
The t-mass B 150 insertion version is suitable for large pipelines or rectangular ventilation ducts. It is designed for the cost-effective measurement of utility gases, in particular compressed air. It is a trending device aimed at sub-metering applications. Its 4-wire technology is contained within a rugged compact aluminum housing. Customer-specific settings are saved on the display and can be transferred from one device to another by means of the display.
Measuring principle is characterized by a high operable flow range and direct mass flow measurement
Suitable for air, nitrogen, carbon dioxide and argon in circular piping or rectangular ducts.
Device properties
Insertion version for nominal diameter DN 80 to 1500 (3 to 60")
Installation and removal of sensor without process interruption
Easy installation
Device in compact version with DC 24 V power supply
4-20 mA HART, pulse/frequency/switch output
Compact and robust transmitter
Benefits
Suitable for air, nitrogen, carbon dioxide and argon in circular piping or rectangular ducts
Optimal process monitoring – easy measurement even at low pressures and flow velocities
Cost-effective measurement – easy installation, negligible pressure loss and maintenance-free
Reliable flow trending – multivariable measurement
Fast and efficient commissioning – guided operating menus
High plant availability – self-diagnostics and error monitoring
Automatic recovery of data for servicing
Videos
Lean selection
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
![FLEX: Lean FLEX: Lean](/__image/a/9247231/k/f1a07bc9ba53308b25c74262bc3e2c87d78db9bd/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_L_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
Proline t-mass B 150 Technical Information
English version - 05/2012
Thermal Mass Flow Measuring System
EN 11/05/201217/04/2012Language:
English
Version:
11/05/2012
File size:
1 MB
File name:
TI01020DEN_0212.pdf
-
-
-
Operating Instruction (BA)
Proline t-mass B 150 HART Operating Instructions
English version - 11/2012
Thermal Mass Flow Measuring System
EN 09/11/201217/04/2012Language:
English
Version:
09/11/2012
File size:
3 MB
File name:
BA01043DEN_0212.pdf
-
-
-
Technical Information (TI)
Proline t-mass B 150 Technical Information
Thermal Mass Flow Measuring System
EN 11/05/201217/04/2012Language:
English
Version:
11/05/2012
File size:
1 MB
File name:
TI01020DEN_0212.pdf
-
-
-
Operating Instruction (BA)
Proline t-mass B 150 HART Operating Instructions
Thermal Mass Flow Measuring System
EN 09/11/201217/04/2012Language:
English
Version:
09/11/2012
File size:
3 MB
File name:
BA01043DEN_0212.pdf
-
-
-
Device Parameter (GP)
Proline t-mass A, B 150 HART Description of Device Parameters
Thermal Mass Flowmeter
EN 04/04/2016Language:
English
Version:
04/04/2016
File size:
1.5 MB
File name:
GP01031DEN_0115.pdf
-
-
-
Short Instruction (KA)
Proline t-mass B 150 Brief Operating Instructions
Thermal Mass Flow Measuring System
EN 17/04/2012Language:
English
Version:
17/04/2012
File size:
1.4 MB
File name:
KA01104DEN_0112.pdf
-
-
-
Installation Instructions (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN 01/09/201701/02/201724/11/201528/11/201306/04/2012Language:
English
Version:
01/09/2017
File size:
562.2 KB
File name:
EA00102DA2_1817.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Replacing sensor A+B Installation Instructions
t-mass A, B 150
EN 01/10/201827/03/201524/04/2012Language:
English
Version:
01/10/2018
File size:
435.9 KB
File name:
EA00112DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Cold tap, atmospheric pressure
t-mass 65I, t-mass B 150, t-mass T 150, t-mass I 300, t-mass I
500-digitalEN 31/07/202001/10/201804/10/2016Language:
English
Version:
31/07/2020
File size:
241.1 KB
File name:
EA01136DA2_0320.pdf
-
-
-
Installation Instructions (EA)
Replacing small parts Installation Instructions
t-mass A, B, T 150
EN 01/10/201823/06/201504/03/201424/04/2012Language:
English
Version:
01/10/2018
File size:
528.1 KB
File name:
EA00111DA2_0418.pdf
-
-
-
Installation Instructions (EA)
Activating application packages
Promag 100, 200, 400, Promass 100, 200, Prosonic Flow 100, 200, Prowirl
200, t-mass 150EN 03/03/202015/02/2019Language:
English
Version:
03/03/2020
File size:
406.9 KB
File name:
EA01249DA2_0220.pdf
-