![Picture of Ultrasonic flowmeter Proline Prosonic Flow B 200 / 9B2B Picture of Ultrasonic flowmeter Proline Prosonic Flow B 200 / 9B2B](/__image/a/22373/k/a53a88b68555826f3dd85baadcf31c0c38c8dc47/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Prosonic_Flow_B_200_Front_Horiz_Displ_PGm___PP_01.jpg)
Specs at a glance
-
Max. measurement error
Volume flow (standard):
‐ ±1.5 % o.r. for 3 to 30 m/s (9.84 to 98.4 ft/s)
‐ ±3 % o.r. for 1 to 3 m/s (3.28 to 9.84 ft/s)
Volume flow (option):
‐ ±0.1 % o.f.s. for 0.3 to 1 m/s (0.98 to 3.28 ft/s)
‐ ±1.5 % o.r. for 1 to 30 m/s (3.28 to 98.4 ft/s) -
Measuring range
Standard: 1 to 30 m/s (3.28 to 98.4 ft/s)
Option: 0.3 to 30 m/s (0.98 to 98.4 ft/s) -
Medium temperature range
0 to +80 °C (+32 to +176 °F)
-
Max. process pressure
11 bar a (159 psi a)
-
Wetted materials
Sensor: 1.4404/1.4435 (316L)
Transducer: HNBR
Temperature sensor (option): AFM 34
Field of application
Prosonic Flow B 200 is the specialist for accurate and reliable measurement of wet biogas and digester gas,even under fluctuating process conditions. With its unique integrated real-time methane fraction analysis, Prosonic Flow B 200 enables continuous measurement and monitoring of gas flow as well as gas quality. In addition to efficient process control and energy balancing, Heartbeat Technology enables compliance and process safety at all times.
The measuring principle is unaffected by gas composition
Inline flowmeter designed for wet biogas and digester gas under fluctuating process conditions.
Device properties:
Multivariable device: flow, temperature and methane
Medium temperature: 0 to 80 °C (32 to 176 °F)
Process pressure: 0.7 to 11 bar a (10.2 to 159 psi a)
Loop-powered technology
Robust dual-compartment housing
Plant safety: worldwide approvals
Benefits
Integrated real-time methane fraction measurement
Optimized for low pressure gas – specialized sensor design
No additional pressure loss – full bore design
Process transparency – diagnostic capability
Convenient device wiring – separate connection compartment
Safe operation – no need to open the device due to display with touch control, background lighting
-
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline Prosonic Flow B 200 Technical Information
English version - 03/2018
Ultrasonic transit time flowmeter
EN 01/03/201821/12/201501/10/201501/11/201230/12/2011Language:
English
Version:
01/03/2018
File size:
1.4 MB
File name:
TI01018DEN_0518.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow B 200 HART Operating Instructions
English version - 10/2015
Ultrasonic transit time flowmeter
EN 01/10/201501/11/201230/12/2011Language:
English
Version:
01/10/2015
File size:
3.6 MB
File name:
BA01031DEN_0315.pdf
-
-
-
Technical Information (TI)
Proline Prosonic Flow B 200 Technical Information
Ultrasonic transit time flowmeter
EN 01/03/201821/12/201501/10/201501/11/201230/12/2011Language:
English
Version:
01/03/2018
File size:
1.4 MB
File name:
TI01018DEN_0518.pdf
-
-
-
Operating Instruction (BA)
Proline Prosonic Flow B 200 HART Operating Instructions
Ultrasonic transit time flowmeter
EN 01/10/201501/11/201230/12/2011Language:
English
Version:
01/10/2015
File size:
3.6 MB
File name:
BA01031DEN_0315.pdf
-
-
-
Device Parameter (GP)
Proline Prosonic Flow 200 HART Description of Device Parameters
Ultrasonic time-of-flight flowmeter
EN 01/10/201501/11/201230/12/2011Language:
English
Version:
01/10/2015
File size:
1.8 MB
File name:
GP01012DEN_0315.pdf
-
-
-
Short Instruction (KA)
Proline Prosonic Flow B 200 Brief Operating Instructions
Ultrasonic time-of-flight flowmeter
EN 01/10/201521/11/201401/11/201230/12/2011Language:
English
Version:
01/10/2015
File size:
1.1 MB
File name:
KA01096DEN_0415.pdf
-
-
-
Installation Instructions (EA)
Cover Installation Instructions
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass
200, Prosonic Flow 200, Prowirl 200, Remote display FHX50EN 28/06/201828/02/201718/11/201524/02/201502/10/2013Language:
English
Version:
28/06/2018
File size:
517.9 KB
File name:
EA00035FA2_2018.pdf
-
-
-
Installation Instructions (EA)
Replacing the display module Installation Instructions
Promag 200, Promass 200, Prosonic Flow 200, Prowirl 200, t-mass 150,
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x, Remote dis
play FHX50EN 01/09/201701/02/201724/11/201528/11/201306/04/2012Language:
English
Version:
01/09/2017
File size:
562.2 KB
File name:
EA00102DA2_1817.pdf
-
-
-
Installation Instructions (EA)
Replacing cable harness, cable gland Installation Instructions
Prosonic Flow B 200
EN 01/06/201705/12/2011Language:
English
Version:
01/06/2017
File size:
446.1 KB
File name:
EA00107DA2_0217.pdf
-
-
-
Installation Instructions (EA)
Replacing the transmitter Installation Instructions
Promass 200/TB2, Prosonic Flow B 200, Promag 200
EN 01/12/201612/02/201501/10/2012Language:
English
Version:
01/12/2016
File size:
448.5 KB
File name:
EA00104DA2_1616.pdf
-
-
-
Installation Instructions (EA)
Set housing security clamp Installation Instructions
Levelflex FMP5x, Micropilot FMR5x, Micropilot FMR6x Promag 200, Promass
200, Prosonic Flow 200, Prowirl 200,EN 31/08/201707/10/201305/01/2012Language:
English
Version:
31/08/2017
File size:
279.5 KB
File name:
EA00038FA2_1717.pdf
-
-
-
Installation Instructions (EA)
Safety Instructions for Spare Parts Installation Instructions
Flowmeter
EN 01/03/201828/11/201325/04/2013Language:
English
Version:
01/03/2018
File size:
139.5 KB
File name:
EA01051DA2_0318.pdf
-