Specs at a glance
-
Max. measurement error
±0.5%
±0.2% (optional) -
Measuring range
0...9'600 m3/h
-
Medium temperature range
-40...+150°C
(-40...+302°F) -
Max. process pressure
PN10...40
Field of application
Promag P is the preferred sensor for applications with highest requirements in a multitude of industries. Combined with the proven Promag 51 transmitter with push buttons, Promag 51P offers highly accurate measurement of liquids. Promag 51P is dedicated for chemical and process applications with corrosive liquids and high medium temperatures. it will be the preferred solution for customers needing custody transfer measurement. Promag 51P is available in a compact or remote version.
The measuring principle is virtually independent of pressure, density, temperature and viscosity
Dedicated for chemical and process applications with corrosive liquids and high medium temperatures.
Device properties
Nominal diameter: max. DN 600 (24")
All common Ex approvals
Liner made of PTFE or PFA
Transmitter certified to MI-001
Device in compact or remote version
HART
Benefits
Versatile applications – wide variety of wetted materials
Energy-saving flow measurement – no pressure loss due to cross-section constriction
Quality – designed for custody transfer; featuring worldwide recognized metrological approvals
Safe operation – display provides easy readable process information
Fully industry compliant – IEC/EN/NAMUR
Maintenance-free – no moving parts
Videos
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Proline Promag 51P, 51W Technical Information
English version - 07/2005
Electromagnetic Flow Measuring System for custody transfer with cold water.
EN 01/07/200515/10/2003Language:
English
Version:
01/07/2005
File size:
489.7 KB
File name:
TI058DEN.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 51 HART Operating Instructions
English version - 03/2005
Electromagnetic flow measuring system for custody transfer with cold water. The description of the device functions are in separate documentation.
EN 01/03/200515/10/200301/04/2002Language:
English
Version:
01/03/2005
File size:
4.9 MB
File name:
BA080DEN.pdf
-
-
-
Technical Information (TI)
Proline Promag 51P, 51W Technical Information
Electromagnetic Flow Measuring System for custody transfer with cold
water.EN 01/07/200515/10/2003Language:
English
Version:
01/07/2005
File size:
489.7 KB
File name:
TI058DEN.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 51 HART Operating Instructions
Electromagnetic flow measuring system for use in legal metrological
controlEN 30/10/201001/07/2009Language:
English
Version:
30/10/2010
File size:
2.4 MB
File name:
BA00137DEN_0310.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 51 HART Operating Instructions
Electromagnetic flow measuring system for custody transfer with cold
water. The description of the device functions are in separate
documentation.EN 01/03/200515/10/200301/04/2002Language:
English
Version:
01/03/2005
File size:
4.9 MB
File name:
BA080DEN.pdf
-
-
-
Operating Instruction (BA)
Proline Promag 51 HART Description of Device Functions
Description of the device functions (options and inputs). Additional
documentation for Operating Instructions PROline Promag 51 W/P.EN 01/03/200515/10/200301/04/2002Language:
English
Version:
01/03/2005
File size:
1.8 MB
File name:
BA081DEN.pdf
-
-
-
Short Instruction (KA)
Proline Promag 51 Brief Operating Instructions
Electromagnetic Flow Measuring System
For Custody Transfer
with Cold WaterEN 01/07/200901/09/2007Language:
English
Version:
01/07/2009
File size:
664.9 KB
File name:
KA027DEN_0709.pdf
-
-
-
Installation Instructions (EA)
EA Replacing cover and O-ring
Proline 10, 23, 50, 51, 53, 55, 400, 800, 40, 80, 83, 84, 8ME, 8FF, 8FE
,8CM, 90, 91, 92, 93, 65, 72, 73EN 15/10/202401/10/201828/06/2012Language:
English
Version:
15/10/2024
File size:
797.3 KB
File name:
EA00098DA2_1624-00.pdf
-
-
-
Installation Instructions (EA)
Replacing Power supply and display Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, Cubemass DCI 8CN,
CNGmass DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201818/11/2011Language:
English
Version:
15/11/2018
File size:
455.1 KB
File name:
EA00063DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Replacing amplifier board Installation Instructions
Promag 50, 51, 53, 55, Promass 40, 80, 83, 84, Cubemass DCI 8CN, CNGmass
DCI 8DF, Prosonic Flow 90, 93, t-mass 65EN 15/11/201805/08/2014Language:
English
Version:
15/11/2018
File size:
393.9 KB
File name:
EA00064DA2_1518.pdf
-
-
-
Installation Instructions (EA)
Repair kit cover remote version Installation Instructions
Promag 10, 50, 51, 53, 55, 400, 800, Promass 80, 83, 84, CNGmass DCI,
Cubemass DCI, Prosonic Flow 92 F, t-mass 65EN 01/10/201813/11/201418/04/2014Language:
English
Version:
01/10/2018
File size:
216.9 KB
File name:
EA01108DA2_0318.pdf
-
-
-
Installation Instructions (EA)
Replacing S-DAT Installation Instructions
Promag 23, 50, 51, 53, 55, Promass 40, 80, 83, 84, 8ME, 8WF, Cubemass
DCI 8CN, CNGmass DCI 8DF, t-mass 65EN 01/03/201821/11/2011Language:
English
Version:
01/03/2018
File size:
511.3 KB
File name:
EA00079DA2_1518.pdf
-