Specs at a glance
-
Process temperature
-50 °C...+150 °C
(-58 °F...+302 °F) -
Process pressure / max. overpressure limit
Vacuum...64 bar
(Vacuum...928 psi) -
Min. density of medium
0.5 g/cm³
(0.4 g/cm³ optional)
Field of application
Specifically developed for the food and beverage and life sciences industries, the Liquiphant FTL63 is compliant to all their hygienic requirements. The proven vibronic technology works reliably in all pumpable liquids, even where other measuring principles reach their limits due to changes in conductivity or dielectric constant (DC value), deposits, foam, turbulences or air bubbles. Therefore, the technology is the perfect substitute for float switches, capacitive or optical sensors.
Liquiphant FTL63 is used for point level detection in process and storage tanks as well as in pipelines.
Process temperature from -50 to +150 °C (-58 to +302 °F)
Viscosities up to 10,000 mm2/s (cSt)
Sensor length up to 3 m (10 ft)
Surface finish: mechanical or electropolished
International hygienic certificates (3-A, EHEDG, ASME BPE), contact material conformity with EC1935/2004, FDA, GB4806
International explosion protection certificates, overfill protection WHG, SIL
CIP/SIP
Benefits
Universal use in all pumpable liquids without media adjustment - proven vibronic measurement technology
High process and product safety through certified hygienic design (3-A, EHEDG, ASME BPE) as well as proven material conformity and traceability through declarations and certificates (e.g. EC1935/2004, FDA and cGMP)
Easy commissioning with plug & play functionality and minimized maintenance effort thanks to function test via test button or magnetic pin
Continuous diagnostics as well as traceable and documented on-demand verification without process interruption thanks to Heartbeat Technology
Intuitive operation via Bluetooth® Technology as well as optical process status indication via colored and bright LED
Videos
Extended selection
-
High-end products
- Highly functional and convenient
Technical excellence
Simplicity
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
TI Liquiphant FTL63 Density with Density Computer FML621
English version - 09/2023
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.5 MB
File name:
TI01714FEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL63 Density
English version - 09/2023
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.1 MB
File name:
BA02288FEN_0123-00.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL63 Density with Density Computer FML621
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.5 MB
File name:
TI01714FEN_0123-00.pdf
-
-
-
Technical Information (TI)
TI Weld-in adapter, process adapter and flanges
Level, pressure and temperature measurement
EN 25/03/202415/09/202328/10/202130/07/202119/06/2020Language:
English
Version:
25/03/2024
File size:
1.1 MB
File name:
TI00426FEN_2524.pdf
-
-
-
Technical Information (TI)
TI Liquiphant FTL63
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.9 MB
File name:
TI01712FEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL63
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.9 MB
File name:
BA02286FEN_0123-00.pdf
-
-
-
Operating Instruction (BA)
BA Liquiphant FTL63 Density
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.1 MB
File name:
BA02288FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL63 Density
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
901.3 KB
File name:
KA01644FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL63
Vibronic
EN 30/09/2023Language:
English
Version:
30/09/2023
File size:
1.1 MB
File name:
KA01643FEN_0123-00.pdf
-
-
-
Short Instruction (KA)
KA Liquiphant FTL63
Vibronic
HARTEN 07/05/2024Language:
English
Version:
07/05/2024
File size:
1.1 MB
File name:
KA01642FEN_0224-00.pdf
-
-
-
Installation Instructions (EA)
Ground terminal
Gammapilot, Micropilot, Liquiphant
Cerabar, DeltabarEN 20/02/202325/05/2020Language:
English
Version:
20/02/2023
File size:
465.7 KB
File name:
EA01306FEN_0223-00.pdf
-
-
-
Installation Instructions (EA)
EA Cable gland M20x1.5
Gammapilot, Liquiphant, Micropilot
Cerabar, DeltabarEN 11/09/202327/01/202225/05/202006/02/202009/08/2019Language:
English
Version:
11/09/2023
File size:
1.2 MB
File name:
EA01262FEN_0623-00.pdf
-