Field of application
Memobase Plus is the perfect software to improve your process safety and reliability. It documents the complete lifetime of Memosens sensors offering full traceability with a minimum of paperwork. Memobase Plus turns your computer into a high-performance, space-saving measuring device for up to 4 parallel sensors. You can save and export measurement data and use identical sensors in the laboratory as in the process to achieve truly comparable measurements.
Memobase Plus manages the complete life cycle of pH, ORP, conductivity, dissolved oxygen and chlorine sensors with the robust Memosens technology.
It is available for all industries and fulfills the highest demands of the pharmaceutical industry. User management and audit trail enable working in compliance with FDA 21 CFR Part 11.
Benefits
Higher efficiency with easy sensor maintenance:
Plug and play with Memosens sensors means: Just swapping the sensors in the process with lab pre-calibrated sensors.Advanced diagnostics with 'Ready for next batch' indication:
Memobase Plus evaluates the sensor performance and clearly visualizes the sensor status. You avoid bringing out-of-spec sensors back into the process and ensure your process reliability.Better process safety with sensor traceability:
Complete lifetime history of all Memosens sensors is beneficial for GLP, GMP, user management, and audit trail in compliance with FDA 21 CFR Part 11.Full flexibility with multichannel, multiparameter:
Memobase Plus turns your computer, laptop or tablet into a space-saving, high-performance device for up to 4 parallel Memosens sensors.100% measuring consistency between lab and process measurements:
Memobase Plus as a measuring work station minimizes the risk of discrepancies between laboratory results of grab samples and process values.Highest accuracy for your measurement values:
Memobase Plus is the very first tool that enables you to do real multipoint sensor adjustments and calibrations. Benefit from enhanced calculations and statistics for the most accurate measurements.Easy buffer management:
With a scanner you import the LOT number, the expiry date, etc. of our buffers into Memobase Plus - it's convenient, fast and error-free. This allows you to easily trace which sensor has been calibrated with which buffer.
Videos
Predecessor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Application software
Memobase Plus
Version - 2.00.02
Measure, calibrate, and document with one single tool for Memosens sensors.
Language:
Language neutral
Version:
25/11/2021
File size:
2.1 GB
File name:
Memobase Plus
-
-
-
Technical Information (TI)
Memobase Plus CYZ71D
Multichannel multiparameter software for liquid analysis with digital
Memosens sensorsEN 01/04/201925/07/201630/06/201517/02/201403/12/2012Language:
English
Version:
01/04/2019
File size:
2 MB
File name:
TI00502CEN_0519.pdf
-
-
-
Operating Instruction (BA)
MemoLink
Sensor terminal box for Memobase Plus CYZ71D
EN 05/01/202107/12/2012Language:
English
Version:
05/01/2021
File size:
986.9 KB
File name:
BA01134CEN_0320.pdf
-
-
-
Operating Instruction (BA)
Memobase Plus CYZ71D Operating Instructions
PC‐based multichannel liquidanalysis with database
EN 01/04/201907/11/201713/05/201617/06/201417/02/2014Language:
English
Version:
01/04/2019
File size:
6.5 MB
File name:
BA00502CEN_0619.pdf
-
-
-
Short Instruction (KA)
Memobase Plus CYZ71D Brief Operating Instructions
Brief Operating Instructions
EN 01/04/201907/07/201606/11/201517/02/201418/12/2012Language:
English
Version:
01/04/2019
File size:
605.9 KB
File name:
KA00502CEN_0519.pdf
-
-
-
Fields of Activities (FA)
Kompetenz in der Flüssigkeitsanalyse
Vom Sensor bis zur schlüsselfertigen Komplettlösung
Language:
German
Version:
21/09/2022
File size:
1.3 MB
File name:
FA01018CDE_0422_Analyse_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Sensors, transmitters, compact devices and assemblies
Experts in Liquid Analysis
Language:
English
Version:
24/09/2024
File size:
4.2 MB
File name:
FA00007CEN_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sensoren, Messumformer, Kompaktgeräte and Armaturen
Kompetenz in der Flüssigkeitsanalyse
Language:
German
Version:
24/09/2024
File size:
4.1 MB
File name:
FA00007CDE_Analyse_21.24_LowRes.pdf
-
-
-
Fields of Activities (FA)
Sıvı analizinde uzmanlık
Sensörlerden komple anahtar teslim çözümlere
Language:
Turkish
Version:
23/11/2023
File size:
7.2 MB
File name:
FA01088C56TR01.23.pdf
-
-
-
Fields of Activities (FA)
Expertise in liquid analysis
From sensors to complete turnkey solutions
Language:
English
Version:
21/09/2022
File size:
1.2 MB
File name:
FA01018CEN_0422_Analysis_Portfolio_lowres.pdf
-
-
-
Fields of Activities (FA)
Jistota v analýze kapalin
Od senzorů po kompletní dodávku na klíč
Language:
Czech
Version:
12/01/2017
File size:
740.3 KB
File name:
Analyza_FA01018Ccs_0216.pdf
-