
Specs at a glance
-
Process temperature
max. 50°C
(max. 122°F) -
Process pressure
max. 6bar
(max.87psi)
Field of application
Flowfit COA250 is a flow assembly for wall mounting or unsupported installation in pipes and is the ideal solution wherever sensor immersion is either impossible or undesirable. Its design speeds up sensor response and allows easy accessibility to the sensor for calibration in the air. Insensitive to clogging, it provides automatic self-venting ensuring reliable measured values at all times. Better still, with the automatic cleaning nozzle, you'll benefit from extended maintenance intervals.
Flowfit COA250 is a flow assembly for oxygen sensors with a diameter of 40mm in:
Wastewater treatment plants:
- Process water treatment and monitoring
- Effluent water monitoringDrinking and process water:
- Process water treatment and monitoring
- Water quality monitoring in rivers, lakes or seasUtilities of all industries:
- Process water treatment and monitoring
- Cooling water monitoring
Benefits
Flexible mounting options: Suitable for wall mounting or unsupported pipe installation.
Fast measuring values: Low assembly volume shortens sensor response times.
Easy and safe maintenance: Automatic sensor cleaning without process interrupt.
Optimized sensor accessibility: Easy sensor removal for calibration in the air.
Fast availability: Automatic de-aeration thanks to bottom inlet/top outlet design.
Robust design: Suitable for process pressures up to 6 bar (87 psi).
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
-
-
Technical Information (TI)
Flow Assembly for O2 Measurement FlowFit W COA 250
Assembly for unsupported installation in pipes or wall mounting
EN 01/03/200701/10/200101/09/1997Language:
English
Version:
01/03/2007
File size:
443.4 KB
File name:
TI111CEN.PDF
-
-
-
Operating Instruction (BA)
Operating instructions COA250
Flow assembly for oxygen sensors
EN 28/02/200731/12/2003Language:
English
Version:
28/02/2007
File size:
532.9 KB
File name:
BA111CEN.pdf
-
-
-
Manufacturer Declaration
Product family: FlowFit W
Product root: COA250-
Declaration number: HE_01033_01.18
Manufacturer specification: RoHSEN 04/09/2018Language:
English
Version:
04/09/2018
File size:
88.8 KB
File name:
HE_01033_01.18.pdf
-