Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
Cleanfit CUA451  is a retractable assembly for all areas of turbidity measurement.

Turbidity assembly
Cleanfit CUA451

Retractable assembly for water, wastewater and utilities

CUA451
Please Wait (spinning wheel)
Loading price
Prices temporarily unavailable
Price on request
activating price
price: provide information

Specs at a glance

  • Process temperature

    0 to 85 °C (32 to 185 °F)

  • Process pressure

    For manual assembly operation : max 2bar (29psi)
    Medium pressure : max. 10bar (145psi)

Field of application

Cleanfit CUA451 is a retractable assembly for all fields of turbidity and suspended solids measurements. It is equipped with a stop bolt, O-ring seals and a ball valve, enabling complete separation of process and sensor compartment. This allows you to access the sensor without interrupting the process or emptying the pipe or tank. Better still, benefit from increased process and operational safety and significantly reduced maintenance effort across the whole measuring point.

The Cleanfit CUA451 is a retractable turbidity assembly for:

  • Wastewater treatment plants:
    - Sludge in the recirculation line
    - Sludge centrifuge monitoring
    - Primary sludge and sludge treatment

  • Drinking and process water:
    - Sludge treatment in water works
    - Filter monitoring and filter backwash
    - Monitoring of phase break processes

  • Filter monitoring and filter backwash

  • Utilities of all industries:
    - Sludge treatment
    - Recirculation lines
    - Cooling water monitoring

Benefits

  • One assembly for all applications: The 'one for all' principle optimizes stockholding, speeds up project handling and simplifies life cycle management.

  • Easy and safe maintenance: Sensor service and cleaning without process interruption.

  • Robust design: Process pressure up to 10 bar (145 psi), manual operation up to 2 bar (29 psi).

  • Convenient and time-saving operation: Rinse-water connection allows cleaning without removing sensor from the process.

Predecessor

  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable