Improve sensor communication and reduce costs with IO-Link
Endress+Hauser’s Fundamental selection features IO-Link technology for basic applications
In a production plant, high-end devices are interconnected via Industrial Ethernet. IO-Link is an established standard that extends the benefits of digital technology to basic devices. This makes offline parameterisation, data transparency and simple device replacement available for all instruments. There are many advantages of an IO-Link system including easy installation and reduced wiring, increased data visibility, remote configuration and monitoring, and advanced diagnostics.
Installation is simple as IO-Link devices use standard cables, and the detailed status and error data benefits maintenance and operating procedures. Failed devices can be replaced quickly without special knowledge or tools, and parameters are automatically loaded from a central storage point into replacement instruments. This saves times and reduces costs while improving product quality.
Endress+Hauser’s IO-Link portfolio supports many process variables including level, pressure, flow and temperature.
IO-Link sensors for level and pressure
Liquiphant FTL31: point level switch for liquids designed for industrial applications in machine-building and all other industries.
Cerabar PMP23: price-attractive and compact absolute or gauge pressure transmitter for hygienic applications.
Ceraphant PTP31B: price-attractive pressure switch for safe measurement and monitoring of absolute and gauge pressure in gases, steam or liquids.
Endress+Hauser’s offering also covers temperature and flow
iTHERM CompactLine TM311: measures the process temperature using a Pt100 sensor element (Class A, 4-wire).
Picomag: a space-saving and economical electromagnetic flowmeter for many applications in secondary circuits with conductive liquids.
Mastering the fundamentals
Endress+Hauser’s IO-Link products come from the Fundamental selection range – one part of the FLEX structure that helps users to choose appropriately from Endress+Hauser’s vast product portfolio. The basic idea of the FLEX structure is that each application has different goals to achieve and different challenges to overcome. Fundamental products are kept deliberately simple, with the number of variants kept to a minimum to make selection easy.
Same high quality
Simplicity does not mean lower product quality. The Fundamental range relies on the same quality components as other Endress+Hauser products, and the same technologies that have been developed over more than 70 years in collaboration with industry.
Read more about similar topics:
Downloads
-
Improve sensor communication and reduce costs with IO-Link.pdf
File size:
50.3 KB
File name:
Improve sensor communication and reduce costs with IO-Link.pdf