
This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.

Dissolved oxygen transmitter panel-
mounted 96 x 96 mm, for sensor COS 4.
Built in depth: 176 mm, IP 54 (front).
mg/l or % saturation selectable.
Salinity correction, altitude adjust-
ment and autom. temp. compensation.
Two-line-display, 2 limit contacts and
1 alarm contact, hold function. Direct
calibration via CAL-key, output signal
0/4mA selectable. Temperature display,
sensor and process monitoring. Current
0/4mA selectable. Temperature display,
output galvanically separated, alarm
contact delay adjustable up to 2000 min.
Not for measuring cells COS 3/3S.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-