This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
The contacter allows, in addition to
a continuous measurement, to perform
switching operations, signalling,
alarms, etc., without mounting
further sensor heads. Several
contacters can be connected to one
measuring instrument.
- MONOSYST wall mounting housing
(58 mm), protection IP 40
- adjustable switching time delay
for two point or one limit contact
- input signal 0 .. 5 V
- output: one potential-free
change-over contact
- min./max. fail-safe mode switchable
According to data sheet supplied.