This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Temperature transmitter with LED
display, 3 1/2 digit, height 14.2 mm
and two limit contacts adjustable
between 0 and 100% of range. MINIPAC
format for mounting on 35 mm standard
rail (EN50022). The measuring range is
set using a replaceable LINCARD
module.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-