This product is no longer available.
Please check new generation in the section predecessor / successor or contact your local Endress+Hauser entity.
Temperature transmitter with LED
display, 4 digit, heigth 14,2mm and 2
limit detection contacts, adjustable
between 0 and 100% range. With one
change over contact for indicating
function error. Racksyst-Europe card
format according to DIN 41494, 7HD,
for mounting in a 19" rack, field
enclosure or MONORACK.
The measuring range is set using
replaceable measuring range module
LINCARD.
-
Successor
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections Technical excellence Simplicity - F
- L
- E
- X
Fundamental selection
Meet your basic measurement needs
Technical excellence Simplicity - F
- L
- E
- X
Lean selection
Handle your core processes easily
Technical excellence Simplicity - F
- L
- E
- X
Extended selection
Optimize your processes with innovative technologies
Technical excellence Simplicity - F
- L
- E
- X
Xpert selection
Master your most challenging applications
Technical excellence Simplicity Variable
-