![Picture of Coriolis flowmeter Proline Promass X 300 / 8X3B for the oil and gas industry Picture of Coriolis flowmeter Proline Promass X 300 / 8X3B for the oil and gas industry](/__image/a/1583186/k/22df1b7ebdb8bc4827b529e7bae0cac6051f64e7/ar/1-1/w/344/t/jpg/b/ffffff/n/true/fn/Proline%20Promass%20X%20300%20%2F%208X3B%20with%20flange%20connections%20for%20the%20oil%20and%20gas%20industry%20-%20PP01.jpg)
Specs at a glance
-
Max. measurement error
Mass flow (liquid): ±0.10 % (standard), 0.05 % (option)
Volume flow (liquid): ±0.10 %
Mass flow (gas): ±0.35 %
Density (liquid): ±0.0005 g/cm³ -
Measuring range
0 to 4100 t/h (0 to 4520 tn. sh./h)
-
Medium temperature range
–50 to +180 °C (–58 to +356 °F)
-
Max. process pressure
PN 100, Class 600
-
Wetted materials
Measuring tube: 1.4404 (316/316L)
Connection: 1.4404 (316/316L)
Field of application
The patented four-tube Promass X provides premium accuracy (0.05 %) for highest capacity and offers an outstanding performance in on- and offshore applications in the oil and gas industry. With its compact transmitter Promass X 300 offers a high flexibility in terms of operation and system integration: access from one side, remote display and improved connectivity options. Heartbeat Technology enables measurement reliability and compliant verification.
Measuring principle operates independently of physical fluid properties such as viscosity or density
For highest flow rates and outstanding performance in on/offshore applications in the oil and gas industry
Device properties
Nominal diameter: DN 300 to 400 (12 to 16")
Four-tube system with low pressure drop
Complete exterior design made of 1.4435 (316L)
Compact dual-compartment housing with up to 3 I/Os
Backlit display with touch control and WLAN access
Remote display available
Benefits
Increased profit – single installation point providing premium accuracy for large quantities
Fewer process measuring points – multivariable measurement (flow, density, temperature)
Space-saving installation – no in-/outlet run needs
Full access to process and diagnostic information – numerous, freely combinable I/Os and Ethernet
Reduced complexity and variety – freely configurable I/O functionality
Integrated verification – Heartbeat Technology
Videos
Xpert selection
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
![Xpert: Master your most challenging applications Xpert: Master your most challenging applications](/__image/a/9247233/k/60c65301e6a2e97c8a48a03e5c8328769c0cc273/ar/4-3/w/496/t/jpg/b/ffffff/fn/eh_2020-11_FLEX_segmentation_Visual_X_1250x300px.jpg)
-
Standard products
- Reliable, robust and low-maintenance
Technical excellence
Simplicity
-
Specialized products
- Designed for demanding applications
Technical excellence
Simplicity
Variable
FLEX selections | Technical excellence | Simplicity |
---|---|---|
Fundamental selection Meet your basic measurement needs |
Technical excellence
|
Simplicity
|
Lean selection Handle your core processes easily |
Technical excellence
|
Simplicity
|
Extended selection Optimize your processes with innovative technologies |
Technical excellence
|
Simplicity
|
Xpert selection Master your most challenging applications |
Technical excellence
|
Simplicity
Variable |
Predecessor
-
-
Technical Information (TI)
TI Proline Promass X 300
English version - 03/2024
Coriolis flowmeter
EN 29/03/202401/08/202216/09/201915/07/201901/11/2018Language:
English
Version:
29/03/2024
File size:
10.7 MB
File name:
TI01279DEN_0824-00.pdf
-
-
-
UK Conformity Assessed
Product family: Promass E, Promass F, Promass H, Promass I, Promass O, Promass P, Promass Q, Promass S, Promass X
English version - 05/2023
Product root: 8E3B-, 8E5B-, 8F3B-, 8F5B-, 8H3B-, 8H5B-, 8I3B-, 8I5B-, 8O3B-, 8O5B-, 8P3B-, 8P5B-, 8Q3B-, 8Q5B-, 8S3B-, 8S5B-, 8X3B-, 8X5B-, O8E3B-, O8E5B-, O8F3B-, O8F5B-, O8O3B-, O8O5B-, O8Q3B-, O8Q5B-, O8X3B-, O8X5B- Declaration number: UK_00141_01.21
Language:
English
Version:
01/05/2023
File size:
268.1 KB
File name:
UK_00141_01.21.pdf
-
-
-
Technical Information (TI)
TI Proline Promass X 300
Coriolis flowmeter
EN 29/03/202401/08/202216/09/201915/07/201901/11/2018Language:
English
Version:
29/03/2024
File size:
10.7 MB
File name:
TI01279DEN_0824-00.pdf
-
-
-
Operating Instruction (BA)
BA Proline Promass X 300
Coriolis flowmeter
PROFINET with Ethernet-APLEN 08/01/2024Language:
English
Version:
08/01/2024
File size:
7.6 MB
File name:
BA02118DEN_0122-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300 PROFIBUS DP Operating Instructions
Coriolis flowmeter
EN 01/06/2018Language:
English
Version:
01/06/2018
File size:
6.8 MB
File name:
BA01864DEN_0118.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300 FOUNDATION Fieldbus Operating Instructions
Coriolis flowmeter
EN 01/11/2016Language:
English
Version:
01/11/2016
File size:
6.8 MB
File name:
BA01525DEN_0116.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300
Coriolis flowmeter
Modbus RS485EN 01/08/202201/09/201901/12/201802/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
7.7 MB
File name:
BA01503DEN_0522-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300 PROFIBUS PA Operating Instructions
Coriolis flowmeter
EN 01/11/201801/08/2016Language:
English
Version:
01/11/2018
File size:
6.8 MB
File name:
BA01514DEN_0218.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300 HART
Coriolis flowmeter
EN 01/08/202201/09/201902/10/201701/08/2016Language:
English
Version:
01/08/2022
File size:
8.6 MB
File name:
BA01492DEN_0422-00.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300 PROFINET Operating Instructions
Coriolis flowmeter
EN 16/09/201915/07/201902/10/2017Language:
English
Version:
16/09/2019
File size:
9.9 MB
File name:
BA01746DEN_0319.pdf
-
-
-
Operating Instruction (BA)
Proline Promass X 300 EtherNet/IP Operating Instructions
Coriolis flowmeter
EN 02/10/2017Language:
English
Version:
02/10/2017
File size:
7.6 MB
File name:
BA01735DEN_0117.pdf
-
-
-
Device Parameter (GP)
Proline Promass 300 PROFIBUS PA Description of Device Parameters
Coriolis flowmeter
EN 01/11/201801/08/201802/08/2016Language:
English
Version:
01/11/2018
File size:
2.2 MB
File name:
GP01058DEN_0318.pdf
-