Conductive point level detection
Cost-effective, plug and play conductive level switches available with short lead times, for safe and hazardous areas.
For precise and safe point level detection in conductive liquids, available in 2-3 days and competitively priced, the Liquipoint FTW31/32 sensor and Nivotester FTW325 transmitter offer an easy-to-integrate solution suitable for both safe and hazardous areas.
Benefits
Liquipoint FTW31/32 – multipoint detection (up to 5 rods/cables) with easy installation and no calibration required. A cost-effective probe designed for long service life without wear or blockages.
Nivotester FTW325 – intrinsically safe point level switch with international explosion protection certificates, two-point control, and easy DIN rail mounting.
Liquipoint FTW31/32 – compact conductive point level probe
Simple and safe point level detection in conductive liquids
Multipoint detection up to 5 switch points
Compact rod and rope probes with easy shortening
Plastic coating to eliminate bridging
Carbon fibre rod option for aggressive media
No calibration required – standard setting for the most common conductive liquids
No moving parts – ensuring a long service life and reliable operation without wear or blockage
Fast delivery on all Liquipoint FTW31/32 – compact conductive point level probes >>>
Nivotester FTW325 – Conductive Point Level Switching Unit
For mounting on a standard DIN rail in a cabinet
Intrinsically safe signal circuit (EEx ia IIC) option for using FTW probes in hazardous areas
Alternating current signal to probe minimises the effects of build-up
Line monitoring option
Configurable sensitivity range
Alarm relay configurable as a second-level relay
Easy wiring with pluggable terminal blocks
Order today for quick delivery of the Nivotester FTW325 conductive point level switching unit >>>
Looking for a more robust solution?
Our ATW50 Wellprobe is a heavy duty conductive limit detection probe designed for demanding applications
Corrosion-resistant materials for both rod and housing
Modular sectional rod assembly for easy extension and transport (1m lengths)
Optional mounting bracket to hold up to two probes
On-site shortening as required
Suitable for non-pressurised applications
Compatible with the Nivotester FTW325 switch unit
For more details on the ATW50 Wellprobe can support your process, contact us today.