Try searching by key words, order- or product code or serial number e.g. “CM442” or “Technical information”
Enter at least 2 characters to start the search.
  • History
Overfill prevention and COMAH 2015 regulations

Overfill prevention

Safety of your plant and personnel

The introduction of new COMAH regulations in 2015 has once again brought the issue of overfill prevention to the fore. Many smaller firms affected by the rules for the first time and larger companies who are now subject to more comprehensive requirements are taking the opportunity to improve their existing plant.

Benefits

  • Installing an effective overfill prevention system ensures plant and personnel safety, regulation compliance and environmental protection.

  • Avoiding product overfill saves time and money in terms of clean up costs, claims for damage and potential fines.

Control of Major Accident Hazards (COMAH) regulations

The top-tier sites are dominated by chemical and oil & gas facilities but also include distilleries. © BASF

With the latest COMAH 2015 regulations, more companies are required to inform the authorities about the dangerous substances they hold or those that could be generated in the event of accidents. Sites are divided into 2 categories: top-tier sites (hold a greater quantity of dangerous chemicals) and lower-tier sites. The top-tier are dominated by chemical and oil & gas facilities but also include distilleries. Overfilling in the distillation process is both costly and dangerous.

Systems must be put in place to prevent overfill

Liquiphant FTL80 vibrating level switch ©Endress+Hauser

In recent years, industry has moved away from float switches to more reliable devices based on the tuning fork principle, for example the Liquiphant. In its simplest form this device monitors its own condition continually and warns of failure before the level reaches the switch. This condition monitoring has resulted in Liquiphant systems created to comply with IEC 61508 and to be compatible with SIL systems. The majority of Liquiphant devices can conform to SIL2 (most common level required).

Hazardous area requirement for distillers

The whisky industry also requires systems certified for hazardous areas as well as SIL devices. Here the Liquiphant is used with a Nivotester mounted in the safe area panel. The Nivotester provides easy-to-use relays that can be hard-wired in the panel, a safe power supply to the Liquiphant, continuous monitoring of the loop and a convenient place to carry out a proof test. Pressing a button on the Nivotester acts as a system test to prove the reliability of Liquiphant in preventing overfill.

SIL3 in a single device

Some installations, though, are much higher risk and as such require higher integrity systems to SIL3. The solution to this in the past has been to use two devices in a redundancy system to reduce the probability of an unsafe condition going unnoticed. However, this has the disadvantage of requiring two process connections and increases the risk of false alarms.

Built to the highest integrity standards

The Liquiphant FTL80 series offers SIL3 levels of protection with a single device and installation point. The system also includes a Nivotester transmitter for easy panel work and proof tests. The device is built to the highest integrity standards with redundant components and continuous self-checking and loop monitoring. This results in a system that is reliable and easy to proof test, although it offers such reliability that a proof test is not required within its normal working life.

Reliability decreases with age

IEC 61508 and 61511 define an instrument's normal working life as 8 to 12 years. Sites with overfill warning systems older than this should be looking for a replacement to avoid unpredictable performance. Endress+Hauser’s Liquiphant systems provide easy retrofit solutions - in some cases they can even be provided with process connections to replace old float switches.

A high level system may not be enough...

However, in the chemical, oil storage and distilling industries a high level system to prevent overfilling may not be enough. A contents measuring system that tells the operator how full the tank is before any further filling is often required. The ideal solution here is Micropilot radar and Levelflex guided radar level systems that are built to give the same reliability and performance standards as the Liquiphant, with SIL qualification and easy proof testing.

When the systems are combined they provide optimal safety and functionality. In cases where there is a large number of tanks, radar systems and Liquiphants, Endress+Hauser can engineer bespoke integrated systems to provide a complete tank gauging and safety solution.

The importance of system maintenance

Of course maintenance of your new system is just as important as its correct installation to ensure continued reliable performance and compliance with regulations, including COMAH. Endress+Hauser offers a range of support throughout your system's life cycle, from commissioning to regular maintenance and record-keeping, to ensure your instrumentation remains both safe and accurate.

play-rounded-fill play-rounded-outline play-sharp-fill play-sharp-outline
pause-sharp-outline pause-sharp-fill pause-rounded-outline pause-rounded-fill
00:00

Watch our video > Liquiphant level switch is the safe solution

Request your free site survey!

Please complete the form below to request your free visual site survey to establish the limitations of your existing systems.

I prefer you to contact me by:
  • Simple products

  • Easy to select, install and operate

Technical excellence

Simplicity

  • Standard products

  • Reliable, robust and low-maintenance

Technical excellence

Simplicity

  • High-end products

  • Highly functional and convenient

Technical excellence

Simplicity

  • Specialized products

  • Designed for demanding applications

Technical excellence

Simplicity

Variable

FLEX selections Technical excellence Simplicity
  • F
  • L
  • E
  • X

Fundamental selection

Meet your basic measurement needs

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Lean selection

Handle your core processes easily

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Extended selection

Optimize your processes with innovative technologies

Technical excellence
Simplicity
  • F
  • L
  • E
  • X

Xpert selection

Master your most challenging applications

Technical excellence
Simplicity

Variable

Downloads

    How safe is your site?

    COMAH 2015 and its implications

    1oo1 SIL3 capable process point level safety system

    Find out more about our 4-20mADC FTL81 Liquiphant tuning fork level system contributes to lifecycle savings & risk reduction.

    Overview poster on functional safety

    Get a quick overview on risk reduction by implementation of SIL, technical and organizational requirements, terminology and standards. Best to print out in format A3.

    Level Measurement Overview brochure

    Products and services of our level measuring technologies for liquids and solids at a glance