UKAS accredited flow calibration
Flow calibration you can rely on.
Our Flow Calibration Laboratory in Manchester is UKAS accredited (Laboratory No. 10496) and certified to ISO/IEC 17025:2017 standard.
Benefits
Reliable and repeatable calibration
Technically competent technicians
Rigorous auditing processes
-
Full document traceability
Certified for testing, calibrations and sampling
ISO/IEC 17025:2017 specifies the general requirements for the competence to carry out tests and/or calibrations, including sampling. It covers testing and calibration performed using standard methods, non-standard methods, and laboratory-developed methods.
Our UKAS certificate can be found online here, or downloaded below.
UKAS-accredited calibration specifications:
DN4–DN25mm – 25–100 kg/hr
DN8–DN100mm – 80–80,000 kg/hr

Downloads
-
UKAS Accreditation Endress+Hauser Ltd 2024.pdf
File size:
1.2 MB
File name:
UKAS Accreditation Endress+Hauser Ltd 2024.pdf
-
UK Calibration Brochure - The Right Fit.pdf
File size:
377.4 KB
File name:
Calibration Brochure.pdf