Avoid false starts!
Make a smart decision. Choose Start-Up with Endress+Hauser...
By choosing Endress+Hauser Start-Up when you purchase a device, you are safe in the knowledge that your devices are protected with two year's warranty that includes 6 months’ remote or on-site warranty support!
Relying on Endress+Hauser's service engineers makes sense. We’re experts in delivering a thorough job in the minimum possible time, we have the skills, we have the knowledge and we can help you remotely.
Benefits
Guaranteed peace of mind.
-
Cost-effective use of expertise and resources.
-
Includes free commissioning or device integrity check as required.
You’re in safe hands

As part of the Start-Up, you can also have your device commissioned by a qualified Endress+Hauser engineer at no additional cost!
If you choose to commission yourself, we offer a device integrity check within the first six months to ensure everything is running as it should.
Terms and conditions
Start-Up must be chosen at time of placing your order for new devices.
Start-Up will be invoiced with the new device and is party to similar payment conditions.
If an engineer is sent to a customer site within the first 6 months and the issue is deemed to be unrelated to warranty, the visit will be classed as a standard visit and charged as such.
If commissioning of the new device is needed, it is the customer’s responsibility to supply a commissioning date so that the visit can be planned.
Offer applies to mainland UK only
All other countries, please refer to your local sales office for commissioning and warranty information.
Start-Up services are only available during normal working hours (Monday-Friday).
To speak to a member of our team about our Start-Up service call 0161 286 5000 or email info@uk.endress.com
Downloads
-
Start-Up with Endress+Hauser
Choose Endress+Hauser Start-Up safe in the knowledge that your devices are protected with two years’ warranty that includes 6 months’ remote or on-site warranty support!
File size:
File name: